DIN.STATES

Description

DIN.STATES reads the states of the digital inputs. Each bit corresponds to a digital input state. Bit 0 = DIN1 ... Bit 11 = DIN12.

Examples

Usage

When DIN1 and DIN6 are active (DIN#.STATE = 1). Bits 0 and 5 would be set. DIN.STATES would be 0x21 (33 decimal).

Code

--> DIN.STATES
33

Context

For more information see Digital Inputs and Outputs.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type Read Only
Units N/A
Range 0 to 4095
Default Value N/A
Data Type Integer
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
DIN.STATES

3580h

00h

Unsigned32

-

-

Read only

Yes

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

DIN.STATES

2700

A8C

Unsigned32

Read Only

-

PROFINET

Parameter

PNU

Data Type

Access

Units

DIN.STATES

2700

Unsigned32

Read Only

-